{ketten_fuchs/spannsaetze/hakon-baureihe-110/hakon_110_asmtab.prj},{NB=Hakon-Spannsatz Baureihe 110, Welledurchmesser 6mm, Bohrungsdurchmesser 14mm},{DXD=6 x 14},{SD1=23.0},{D1=25.0},{H1=9.0},{H2=18.5},{H3=21.5},{H=24.5},{SD=6},{D=14},{AN=4},{M=M3x 12},{MD=2},{MT=15},{FAX=5},{PW=243},{PN=104},{NDM=3.000},{LG=12.000},{SD1X=23.000},{ANG=45.000},{NR=4},{PPATH=hakon_110_asmtpl.prj},{CNSMASSEXACT=0.030}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.